Megalife I - Roller Chains
JWIS Maintenance-Free Roller Chains
The JWIS Megalife I series products are suitable for normal chain applications without relubrication at speeds of up to 3 m/s. They can easily dismantle and be used in corrosive environments. Using the same range of attachments as iwis' standard conveyor chains, the Megalife chains are fully compatible with standard products. The Megalife I series also includes transfer chain, accumulation chain, and grip chain variants.
1 2
Item # |
Item Name |
Model |
Chain Size |
p - Pitch |
Weight |
|---|---|---|---|---|---|
| 08B-1 MEGALIFE RIV 5M JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 08B-1 | Chain Size N/A 08 | p - Pitch N/A 12.70 mm | Weight N/A 3.44 kg |
| 08B-1 (L85ML) MEGALIFE SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 08B-1 | Chain Size N/A 08 | p - Pitch N/A 12.70 mm | Weight N/A 0.01 kg |
| 08B-2(D85) MEGALIFE RIV 5M JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 08B-2 | Chain Size N/A 08 | p - Pitch N/A 12.70 mm | Weight N/A 6.69 kg |
| 08B-2(D85) MEGALIFE SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 08B-2 | Chain Size N/A 08 | p - Pitch N/A 12.70 mm | Weight N/A 0.01 kg |
| 10B-1(M106) MEGALIFE2 OFFSET JWIS | N/A Offset Link | Model N/A 10B-1 | Chain Size N/A 10 | p - Pitch N/A 15.88 mm | Weight N/A 0.02 kg |
| 10B-1(M106) MEGALIFE RIV 5M JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 10B-1 | Chain Size N/A 10 | p - Pitch N/A 15.88 mm | Weight N/A 3.27 kg |
| 12B-1ML M127ML 2P OFFSET LINK MEGALIFE | N/A Offset Link | Model N/A 12B-1 | Chain Size N/A 12 | p - Pitch N/A 19.05 mm | Weight N/A 0.03 kg |
| 12B-1(M127) MEGALIFE RIV 5M JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 12B-1 | Chain Size N/A 12 | p - Pitch N/A 19.05 mm | Weight N/A 7.67 kg |
| 12B-1(M127) MEGALIFE SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 12B-1 | Chain Size N/A 12 | p - Pitch N/A 19.05 mm | Weight N/A 0.02 kg |
| 12B-2(D127) MEGALIFE RIV 5M JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 12B-2 | Chain Size N/A 12 | p - Pitch N/A 19.05 mm | Weight N/A 14.56 kg |
| 12B-2(D127) MEGALIFE SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 12B-2 | Chain Size N/A 12 | p - Pitch N/A 19.05 mm | Weight N/A 0.07 kg |
| 16B-1(M1611) MEGALIFE RIV 5M JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 16B-1 | Chain Size N/A 16 | p - Pitch N/A 25.40 mm | Weight N/A 13.06 kg |
| 16B-1(M1611) MEGALIFE CL JWIS | N/A Connecting Link | Model N/A 16B-1 | Chain Size N/A 16 | p - Pitch N/A 25.40 mm | Weight N/A 0.06 kg |
| 40 L85AML 100FT JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 40 L85 | Chain Size N/A 40 | p - Pitch N/A 12.70 mm | Weight N/A 19.05 kg |
| 40 L85AML 10FT JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 40 L85 | Chain Size N/A 40 | p - Pitch N/A 12.70 mm | Weight N/A 1.91 kg |
| 40 L85AML SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 40 L85 | Chain Size N/A 40 | p - Pitch N/A 12.70 mm | Weight N/A 0.09 kg |
| 40 OFFSET LINK JWIS | N/A Offset Link | Model N/A 40 | Chain Size N/A 40 | p - Pitch N/A 12.70 mm | Weight N/A 0.01 kg |
| 50/10B-1 M106ML 10FT JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 50/10B-1 | Chain Size N/A 50 | p - Pitch N/A 15.88 mm | Weight N/A 3.18 kg |
| 50/10B-1 M106ML 50FT JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 50/10B-1 | Chain Size N/A 50 | p - Pitch N/A 15.88 mm | Weight N/A 18.14 kg |
| 50/10B-1 M106ML SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 50/10B-1 | Chain Size N/A 50 | p - Pitch N/A 15.88 mm | Weight N/A 0.18 kg |
| 60ML M128AML 10FT JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 60ML | Chain Size N/A 60 | p - Pitch N/A 19.05 mm | Weight N/A 4.99 kg |
| 60ML M128AML 50FT JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 60ML | Chain Size N/A 60 | p - Pitch N/A 19.05 mm | Weight N/A 27.22 kg |
| 60ML M128AML SCCL JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 60ML | Chain Size N/A 60 | p - Pitch N/A 19.05 mm | Weight N/A 0.34 kg |
| 80ML M1610AML 10FT JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 80ML | Chain Size N/A 80 | p - Pitch N/A 25.40 mm | Weight N/A 8.16 kg |
| 80ML M1610AML 50FT JWIS | N/A Jwis Roller Chains - Megalife I | Model N/A 80ML | Chain Size N/A 80 | p - Pitch N/A 25.40 mm | Weight N/A 43.09 kg |
1 2