1/2" pitch double strand British Standard CFb.dry chain, 5m length, JWIS brand
Specifications
UPC Code |
N/A 847648348329 |
Iwis Reference |
N/A D 85 CF b.dry |
Article No. |
N/A 40009454 |
Type |
N/A b.dry Stainless Steel Chains, Simplex |
Chain Construction |
N/A Rivetted |
Model |
N/A 08B-2 |
Material |
N/A Stainless Steel |
Chain Size |
N/A 08 |
Number of Strands |
N/A 2 |
FU - Min. Tensile strength |
N/A 22.00 kN |
Description 1 |
N/A 08B-2 D85CFBDRY 5M JWIS |
Description 2 |
N/A 08B-2 D85CFBDRY 5M JWIS |
Weight |
N/A 5.95 kg |
Dimensions
Length |
N/A 1.52 m |
p - Pitch |
N/A 12.70 mm |
Roller Width |
N/A 7.75 mm |
g max. - Height Inner Plate |
N/A 11.80 mm |
d1 max. - Roller Diameter |
N/A 8.51 mm |
b1 min. - Width Between Inner Plates |
N/A 7.75 mm |
d2 max. - Pin Diameter |
N/A 4.45 mm |
| a1 max.1 | N/A 31.00 mm |
| a max.2 | N/A 34.90 mm |
e - Transverse Pitch |
N/A 13.92 mm |
- 1 Varying dimensions for cranked links
- 2 Varying dimensions for cranked links
