1" pitch British Standard CFb.dry offset link JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648348312

Iwis Reference

N/A M 1611 CF b.dry

Article No.

N/A 40009453

Type

N/A b.dry Stainless Steel Chains, Simplex

Chain Construction

N/A Crank Link

Model

N/A 16B-1

Material

N/A Stainless Steel

Chain Size

N/A 16

Number of Strands

N/A 1

FU - Min. Tensile strength

N/A 40.00 kN

Description 1

N/A 16B-1 M1611CFBDRY OFFSET JWIS

Description 2

N/A 16B-1 M1611CFBDRY OFFSET JWIS

Weight

N/A 0.08 kg

Dimensions

p - Pitch

N/A 25.40 mm

Roller Width

N/A 17.02 mm

g max. - Height Inner Plate

N/A 21.00 mm

d1 max. - Roller Diameter

N/A 15.88 mm

b1 min. - Width Between Inner Plates

N/A 17.02 mm

d2 max. - Pin Diameter

N/A 8.28 mm
a1 max.1 N/A 36.10 mm
a max.2 N/A 41.50 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.