1" pitch double strand British Standard CFb.dry offset link JWIS brand
Specifications
UPC Code |
N/A 847648348473 |
Iwis Reference |
N/A D 1611 CF b.dry |
Article No. |
N/A 40009457 |
Type |
N/A b.dry Stainless Steel Chains, Simplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 16B-2 |
Material |
N/A Stainless Steel |
Chain Size |
N/A 16 |
Number of Strands |
N/A 2 |
FU - Min. Tensile strength |
N/A 85.00 kN |
Description 1 |
N/A 16B-2 D1611CFBDRY OFFSET JWIS |
Description 2 |
N/A 16B-2 D1611CFBDRY OFFSET JWIS |
Weight |
N/A 0.14 kg |
Dimensions
p - Pitch |
N/A 25.40 mm |
Roller Width |
N/A 17.02 mm |
g max. - Height Inner Plate |
N/A 21.00 mm |
d1 max. - Roller Diameter |
N/A 15.88 mm |
b1 min. - Width Between Inner Plates |
N/A 17.02 mm |
d2 max. - Pin Diameter |
N/A 8.28 mm |
| a1 max.1 | N/A 67.00 mm |
| a max.2 | N/A 73.40 mm |
e - Transverse Pitch |
N/A 31.88 mm |
- 1 Varying dimensions for cranked links
- 2 Varying dimensions for cranked links
