5/8" pitch double strand British Standard CFb.dry chain, 5m length, JWIS brand
Specifications
UPC Code |
N/A 847648348367 |
Iwis Reference |
N/A D 106 CF b.dry |
Article No. |
N/A 40009455 |
Type |
N/A b.dry Stainless Steel Chains, Simplex |
Chain Construction |
N/A Rivetted |
Model |
N/A 10B-2 |
Material |
N/A Stainless Steel |
Chain Size |
N/A 10 |
Number of Strands |
N/A 2 |
FU - Min. Tensile strength |
N/A 29.00 kN |
Description 1 |
N/A 10B-2 D106CFBDRY 5M JWIS |
Description 2 |
N/A 10B-2 D106CFBDRY 5M JWIS |
Weight |
N/A 9.82 kg |
Dimensions
Length |
N/A 1.52 m |
p - Pitch |
N/A 15.88 mm |
Roller Width |
N/A 9.65 mm |
g max. - Height Inner Plate |
N/A 14.70 mm |
d1 max. - Roller Diameter |
N/A 10.16 mm |
b1 min. - Width Between Inner Plates |
N/A 9.65 mm |
d2 max. - Pin Diameter |
N/A 5.08 mm |
| a1 max.1 | N/A 36.20 mm |
| a max.2 | N/A 40.30 mm |
e - Transverse Pitch |
N/A 16.59 mm |
- 1 Varying dimensions for cranked links
- 2 Varying dimensions for cranked links
