5/8" pitch double strand British Standard CFb.dry spring clip connecting link JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648348374

Iwis Reference

N/A D 106 CF b.dry

Article No.

N/A 40009455

Type

N/A b.dry Stainless Steel Chains, Simplex

Chain Construction

N/A Connecting Link

Model

N/A 10B-2

Material

N/A Stainless Steel

Chain Size

N/A 10

Number of Strands

N/A 2

FU - Min. Tensile strength

N/A 29.00 kN

Description 1

N/A 10B-2 D106CFBDRY SCCL JWIS

Description 2

N/A 10B-2 D106CFBDRY SCCL JWIS

Weight

N/A 0.03 kg

Dimensions

p - Pitch

N/A 15.88 mm

Roller Width

N/A 9.65 mm

g max. - Height Inner Plate

N/A 14.70 mm

d1 max. - Roller Diameter

N/A 10.16 mm

b1 min. - Width Between Inner Plates

N/A 9.65 mm

d2 max. - Pin Diameter

N/A 5.08 mm
a1 max.1 N/A 36.20 mm
a max.2 N/A 40.30 mm

e - Transverse Pitch

N/A 16.59 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.