3/4" pitch double strand British Standard CFb.dry spring clip connecting link JWIS brand
Specifications
UPC Code |
N/A 847648348411 |
Iwis Reference |
N/A D 127 CF b.dry |
Article No. |
N/A 40009456 |
Type |
N/A b.dry Stainless Steel Chains, Simplex |
Chain Construction |
N/A Connecting Link |
Model |
N/A 12B-2 |
Material |
N/A Stainless Steel |
Chain Size |
N/A 12 |
Number of Strands |
N/A 2 |
FU - Min. Tensile strength |
N/A 35.00 kN |
Description 1 |
N/A 12B-2 D127CFBDRY SCCL JWIS |
Description 2 |
N/A 12B-2 D127CFBDRY SCCL JWIS |
Weight |
N/A 0.06 kg |
Dimensions
p - Pitch |
N/A 19.05 mm |
Roller Width |
N/A 11.68 mm |
g max. - Height Inner Plate |
N/A 16.10 mm |
d1 max. - Roller Diameter |
N/A 12.07 mm |
b1 min. - Width Between Inner Plates |
N/A 11.68 mm |
d2 max. - Pin Diameter |
N/A 5.72 mm |
| a1 max.1 | N/A 42.20 mm |
| a max.2 | N/A 46.80 mm |
e - Transverse Pitch |
N/A 19.46 mm |
- 1 Varying dimensions for cranked links
- 2 Varying dimensions for cranked links
