1/2 in pitch, British Standard, double strand, MEGAlife maintenance free roller chain, Nickel Plated, 5 meter length, JWIS brand
Specifications
UPC Code |
N/A 847648035663 |
Type |
N/A Megalife I, Duplex |
Chain Construction |
N/A Riveted |
Model |
N/A 08B-2 |
Chain Size |
N/A 08 |
Number of Strands |
N/A 2 |
Fb - Ave. Tensile Strength |
N/A 40.00 kN |
FU - Min. Tensile strength |
N/A 31.10 kN |
f - Bearing Area |
N/A 1.00 cm² |
Description 1 |
N/A 08B-2(D85) MEGALIFE RIV 5M JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 1.35 kg/m |
Iwis Reference |
N/A D 85 ML |
Article No. |
N/A 50027439 |
Weight |
N/A 6.69 kg |
Weight Pounds Per Foot |
N/A 0.91 lb/ft |
Dimensions
Length |
N/A 5.00 m |
p - Pitch |
N/A 12.70 mm |
g max. - Height Inner Plate |
N/A 11.80 mm |
d1 max. - Roller Diameter |
N/A 8.51 mm |
b1 min. - Width Between Inner Plates |
N/A 7.75 mm |
b2 max. - Total Width Inner Link |
N/A 11.30 mm |
d2 max. - Pin Diameter |
N/A 4.45 mm |
| a1 max.1 | N/A 30.80 mm |
| a max.2 | N/A 32.40 mm |
e - Transverse Pitch |
N/A 13.92 mm |
- 1 Varying dimensions for cranked links
- 2 Varying dimensions for cranked links
