1/2 in pitch, American Standard (ANSI), single strand, MEGAlife maintenance free roller chain, Nickel Plated, 100 foot length, JWIS brand
Specifications
UPC Code |
N/A 847648330461 |
Type |
N/A Megalife I, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 40 L85 |
Chain Size |
N/A 40 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 17.50 kN |
FU - Min. Tensile strength |
N/A 13.90 kN |
f - Bearing Area |
N/A 0.44 cm² |
Description 1 |
N/A 40 L85AML 100FT JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 0.60 kg/m |
Iwis Reference |
N/A L 85A ML |
Weight |
N/A 19.05 kg |
Weight Pounds Per Foot |
N/A 0.4 lb/ft |
Dimensions
Length |
N/A 30.48 m |
p - Pitch |
N/A 12.70 mm |
g max. - Height Inner Plate |
N/A 12.00 mm |
d1 max. - Roller Diameter |
N/A 7.95 mm |
b1 min. - Width Between Inner Plates |
N/A 7.94 mm |
b2 max. - Total Width Inner Link |
N/A 11.15 mm |
d2 max. - Pin Diameter |
N/A 3.96 mm |
| a1 max.1 | N/A 16.60 mm |
| a max.2 | N/A 17.50 mm |
- 1 Varying dimensions for cranked links
- 2 Varying dimensions for cranked links
