5/8 in pitch, American Standard (ANSI), single strand, MEGAlife maintenance free roller chain, Nickel Plated, 10 foot length, JWIS brand
Specifications
UPC Code |
N/A 847648650781 |
Type |
N/A Megalife I, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 50/10B-1 |
Chain Size |
N/A 50 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 25.00 kN |
FU - Min. Tensile strength |
N/A 22.20 kN |
f - Bearing Area |
N/A 0.67 cm² |
Description 1 |
N/A 50/10B-1 M106ML 10FT JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 0.95 kg/m |
Iwis Reference |
N/A M 106 ML |
Weight |
N/A 3.18 kg |
Weight Pounds Per Foot |
N/A 0.64 lb/ft |
Dimensions
Length |
N/A 3.05 m |
p - Pitch |
N/A 15.88 mm |
g max. - Height Inner Plate |
N/A 14.40 mm |
d1 max. - Roller Diameter |
N/A 10.16 mm |
b1 min. - Width Between Inner Plates |
N/A 9.65 mm |
b2 max. - Total Width Inner Link |
N/A 13.28 mm |
d2 max. - Pin Diameter |
N/A 5.08 mm |
| a1 max.1 | N/A 19.50 mm |
| a max.2 | N/A 20.90 mm |
- 1 Varying dimensions for cranked links
- 2 Varying dimensions for cranked links
