Print Back
1-1/4" pitch 2x3 lacing, leaf chain, 100ft length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648648566

Chain Construction

N/A Leaf Chain

Model

N/A BL1023

Chain Size

N/A 1023

Plate Lacing

N/A 2 x 3

FU - Min. Tensile Strength ISO/DIN

N/A 115.60 kN

FB - Avg. Tensile Strength

N/A 193.80 kN

Description 1

N/A BL1023 100FT ELITE

Description 2

N/A LEAF CHAIN

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 4.30 kg/m

Weight

N/A 131.088 kg

Weight Pounds Per Foot

N/A 2.89 lb/ft

Dimensions

Length

N/A 30.48 m

Width

N/A 30.30 mm

Pitch

N/A 31.75 mm

h2 max. - Plate Depth

N/A 30.10 mm

T max. - Plate Thickness

N/A 4.80 mm

d2 max. - Pin Diameter

N/A 11.10 mm

b4 - Pin Length

N/A 30.30 mm

d3

N/A 3.20 mm

L1

N/A 37.00 mm

x

N/A 26.10 mm