ELITE Leaf Chains Heavy Series BL
ELITE Leaf Chains
The ELITE Leaf Chains are manufactured from precise iwis roller chain parts according to ISO 606. Special versions and combinations with roller chains are available on request.
Clear
Filter
Item Name
- Connecting Link
- Leaf Chains Heavy Series BL
Model
Chain Size
Pitch (mm)
Weight (kg)
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
---|---|---|---|---|---|
BL434 100FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL434 | Chain Size N/A 434 | Pitch N/A 12.70 mm | Weight N/A 34.069 kg |
BL434 10FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL434 | Chain Size N/A 434 | Pitch N/A 12.70 mm | Weight N/A 3.407 kg |
BL434 50FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL434 | Chain Size N/A 434 | Pitch N/A 12.70 mm | Weight N/A 17.035 kg |
BL434 CL ELITE | N/A Connecting Link | Model N/A BL434 | Chain Size N/A 434 | Pitch N/A 12.70 mm | Weight N/A 0.016 kg |
BL446 100FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL446 | Chain Size N/A 446 | Pitch N/A 12.70 mm | Weight N/A 48.670 kg |
BL446 10FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL446 | Chain Size N/A 446 | Pitch N/A 12.70 mm | Weight N/A 4.867 kg |
BL446 50FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL446 | Chain Size N/A 446 | Pitch N/A 12.70 mm | Weight N/A 24.335 kg |
BL446 CL ELITE | N/A Connecting Link | Model N/A BL446 | Chain Size N/A 446 | Pitch N/A 12.70 mm | Weight N/A 0.022 kg |
BL534 100FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL534 | Chain Size N/A 534 | Pitch N/A 15.88 mm | Weight N/A 45.627 kg |
BL534 10FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL534 | Chain Size N/A 534 | Pitch N/A 15.88 mm | Weight N/A 4.563 kg |
BL534 50FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL534 | Chain Size N/A 534 | Pitch N/A 15.88 mm | Weight N/A 22.813 kg |
BL534 CL ELITE | N/A Connecting Link | Model N/A BL534 | Chain Size N/A 534 | Pitch N/A 15.88 mm | Weight N/A 0.026 kg |
BL544 100FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL544 | Chain Size N/A 544 | Pitch N/A 15.88 mm | Weight N/A 54.753 kg |
BL544 10FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL544 | Chain Size N/A 544 | Pitch N/A 15.88 mm | Weight N/A 5.475 kg |
BL544 50FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL544 | Chain Size N/A 544 | Pitch N/A 15.88 mm | Weight N/A 27.377 kg |
BL544 CL ELITE | N/A Connecting Link | Model N/A BL544 | Chain Size N/A 544 | Pitch N/A 15.88 mm | Weight N/A 0.031 kg |
BL546 100FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL546 | Chain Size N/A 546 | Pitch N/A 15.88 mm | Weight N/A 66.918 kg |
BL546 10FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL546 | Chain Size N/A 546 | Pitch N/A 15.88 mm | Weight N/A 6.692 kg |
BL546 50FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL546 | Chain Size N/A 546 | Pitch N/A 15.88 mm | Weight N/A 33.459 kg |
BL546 CL ELITE | N/A Connecting Link | Model N/A BL546 | Chain Size N/A 546 | Pitch N/A 15.88 mm | Weight N/A 0.038 kg |
BL566 100FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL566 | Chain Size N/A 566 | Pitch N/A 15.88 mm | Weight N/A 80.603 kg |
BL566 10FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL566 | Chain Size N/A 566 | Pitch N/A 15.88 mm | Weight N/A 8.060 kg |
BL566 50FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL566 | Chain Size N/A 566 | Pitch N/A 15.88 mm | Weight N/A 40.302 kg |
BL566 CL ELITE | N/A Connecting Link | Model N/A BL566 | Chain Size N/A 566 | Pitch N/A 15.88 mm | Weight N/A 0.046 kg |
BL588 100FT ELITE | N/A Leaf Chains Heavy Series BL | Model N/A BL588 | Chain Size N/A 588 | Pitch N/A 15.88 mm | Weight N/A 106.458 kg |