Print Back
1-1/4" pitch 3x4 lacing, leaf chain, 10ft length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648620500

Chain Construction

N/A Leaf Chain

Model

N/A BL1034

Chain Size

N/A 1034

Plate Lacing

N/A 3 x 4

FU - Min. Tensile Strength ISO/DIN

N/A 182.40 kN

FB - Avg. Tensile Strength

N/A 251.00 kN

Description 1

N/A BL1034 10FT ELITE

Description 2

N/A LEAF CHAIN

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 6.00 kg/m

Weight

N/A 18.250 kg

Weight Pounds Per Foot

N/A 4.03 lb/ft

Dimensions

Length

N/A 3.05 m

Width

N/A 39.90 mm

Pitch

N/A 31.75 mm

h2 max. - Plate Depth

N/A 30.10 mm

T max. - Plate Thickness

N/A 4.80 mm

d2 max. - Pin Diameter

N/A 11.10 mm

b4 - Pin Length

N/A 39.90 mm

d3

N/A 3.20 mm

L1

N/A 47.20 mm

x

N/A 35.50 mm