Print Back
1-1/4" pitch 4x4 lacing, leaf chain, 100ft length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648635955

Chain Construction

N/A Leaf Chain

Model

N/A BL1044

Chain Size

N/A 1044

Plate Lacing

N/A 4 x 4

FU - Min. Tensile Strength ISO/DIN

N/A 231.30 kN

FB - Avg. Tensile Strength

N/A 331.60 kN

Description 1

N/A BL1044 100FT ELITE

Description 2

N/A LEAF CHAIN

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 6.90 kg/m

Weight

N/A 209.877 kg

Weight Pounds Per Foot

N/A 4.64 lb/ft

Dimensions

Length

N/A 30.48 m

Width

N/A 43.80 mm

Pitch

N/A 31.75 mm

h2 max. - Plate Depth

N/A 30.10 mm

T max. - Plate Thickness

N/A 4.80 mm

d2 max. - Pin Diameter

N/A 11.10 mm

b4 - Pin Length

N/A 43.80 mm

d3

N/A 3.20 mm

L1

N/A 39.90 mm

x

N/A 52.00 mm