1-1/2" pitch 6x6 lacing, leaf chain connecting link, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648613991

Chain Construction

N/A Connecting Link

Model

N/A BL1266

Chain Size

N/A 1266

Plate Lacing

N/A 6 x 6

FU - Min. Tensile Strength ISO/DIN

N/A 453.70 kN

FB - Avg. Tensile Strength

N/A 722.60 kN

Description 1

N/A BL1266 CL ELITE

Description 2

N/A LEAF CHAIN PARTS

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 13.90 kg/m

Weight

N/A 0.581 kg

Weight Pounds Per Foot

N/A 9.34 lb/ft

Dimensions

Width

N/A 73.90 mm

Pitch

N/A 38.10 mm

h2 max. - Plate Depth

N/A 36.20 mm

T max. - Plate Thickness

N/A 5.50 mm

d2 max. - Pin Diameter

N/A 12.70 mm

b4 - Pin Length

N/A 73.90 mm

d3

N/A 4.00 mm

L1

N/A 86.10 mm

x

N/A 71.30 mm