1-3/4" pitch 4x6 lacing, leaf chain connecting link, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648614011

Chain Construction

N/A Connecting Link

Model

N/A BL1446

Chain Size

N/A 1446

Plate Lacing

N/A 4 x 6

FU - Min. Tensile Strength ISO/DIN

N/A 382.60 kN

FB - Avg. Tensile Strength

N/A 483.00 kN

Description 1

N/A BL1446 CL ELITE

Description 2

N/A LEAF CHAIN PARTS

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 15.20 kg/m

Weight

N/A 0.742 kg

Weight Pounds Per Foot

N/A 10.21 lb/ft

Dimensions

Width

N/A 72.30 mm

Pitch

N/A 44.45 mm

h2 max. - Plate Depth

N/A 42.20 mm

T max. - Plate Thickness

N/A 6.50 mm

d2 max. - Pin Diameter

N/A 14.30 mm

b4 - Pin Length

N/A 72.30 mm

d3

N/A 4.00 mm

L1

N/A 80.20 mm

x

N/A 67.10 mm