Print Back
2" pitch 6x6 lacing, leaf chain, 10ft length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648620586

Chain Construction

N/A Leaf Chain

Model

N/A BL1666

Chain Size

N/A 1666

Plate Lacing

N/A 6 x 6

FU - Min. Tensile Strength ISO/DIN

N/A 867.40 kN

FB - Avg. Tensile Strength

N/A 1170.00 kN

Description 1

N/A BL1666 10FT ELITE

Description 2

N/A LEAF CHAIN

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 24.00 kg/m

Weight

N/A 73.000 kg

Weight Pounds Per Foot

N/A 16.13 lb/ft

Dimensions

Length

N/A 3.05 m

Width

N/A 97.50 mm

Pitch

N/A 50.80 mm

h2 max. - Plate Depth

N/A 48.20 mm

T max. - Plate Thickness

N/A 7.20 mm

d2 max. - Pin Diameter

N/A 17.50 mm

b4 - Pin Length

N/A 97.50 mm

d3

N/A 5.00 mm

L1

N/A 112.20 mm

x

N/A 94.60 mm