2" pitch 8x8 lacing, leaf chain, 30ft length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648648658

Chain Construction

N/A Leaf Chain

Model

N/A BL1688

Chain Size

N/A 1688

Plate Lacing

N/A 8 x 8

FU - Min. Tensile Strength ISO/DIN

N/A 1156.40 kN

Description 1

N/A BL1688 30FT ELITE

Description 2

N/A LEAF CHAIN

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 32.00 kg/m

Weight

N/A 292.000 kg

Weight Pounds Per Foot

N/A 21.5 lb/ft

Dimensions

Length

N/A 9.14 m

Width

N/A 127.50 mm

Pitch

N/A 50.80 mm

h2 max. - Plate Depth

N/A 48.20 mm

T max. - Plate Thickness

N/A 7.20 mm

d2 max. - Pin Diameter

N/A 17.50 mm

b4 - Pin Length

N/A 127.50 mm

d3

N/A 5.00 mm

L1

N/A 141.60 mm

x

N/A 124.00 mm