1/2" pitch 4x6 lacing, leaf chain, 10ft length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648647828

Chain Construction

N/A Leaf Chain

Model

N/A BL446

Chain Size

N/A 446

Plate Lacing

N/A 4 x 6

FU - Min. Tensile Strength ISO/DIN

N/A 44.50 kN

FB - Avg. Tensile Strength

N/A 55.40 kN

Description 1

N/A BL446 10FT ELITE

Description 2

N/A LEAF CHAIN

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 1.60 kg/m

Weight

N/A 4.867 kg

Weight Pounds Per Foot

N/A 1.08 lb/ft

Dimensions

Length

N/A 3.05 m

Width

N/A 23.80 mm

Pitch

N/A 12.70 mm

h2 max. - Plate Depth

N/A 12.00 mm

T max. - Plate Thickness

N/A 2.00 mm

d2 max. - Pin Diameter

N/A 5.09 mm

b4 - Pin Length

N/A 23.80 mm

d3

N/A 1.60 mm

L1

N/A 29.90 mm

x

N/A 21.90 mm