Print Back
5/8" pitch 3x4 lacing, leaf chain, 50ft length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648648092

Chain Construction

N/A Leaf Chain

Model

N/A BL534

Chain Size

N/A 534

Plate Lacing

N/A 3 x 4

FU - Min. Tensile Strength ISO/DIN

N/A 48.90 kN

FB - Avg. Tensile Strength

N/A 63.00 kN

Description 1

N/A BL534 50FT ELITE

Description 2

N/A LEAF CHAIN

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 1.50 kg/m

Weight

N/A 22.813 kg

Weight Pounds Per Foot

N/A 1.01 lb/ft

Dimensions

Length

N/A 15.24 m

Width

N/A 20.30 mm

Pitch

N/A 15.88 mm

h2 max. - Plate Depth

N/A 15.00 mm

T max. - Plate Thickness

N/A 2.40 mm

d2 max. - Pin Diameter

N/A 5.96 mm

b4 - Pin Length

N/A 20.30 mm

d3

N/A 2.00 mm

L1

N/A 25.50 mm

x

N/A 18.30 mm