5/8" pitch 4x4 lacing, leaf chain connecting link, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648620623

Chain Construction

N/A Connecting Link

Model

N/A BL544

Chain Size

N/A 544

Plate Lacing

N/A 4 x 4

FU - Min. Tensile Strength ISO/DIN

N/A 66.70 kN

FB - Avg. Tensile Strength

N/A 90.80 kN

Description 1

N/A BL544 CL ELITE

Description 2

N/A LEAF CHAIN PARTS

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 1.80 kg/m

Weight

N/A 0.031 kg

Weight Pounds Per Foot

N/A 1.21 lb/ft

Dimensions

Width

N/A 22.90 mm

Pitch

N/A 15.88 mm

h2 max. - Plate Depth

N/A 15.00 mm

T max. - Plate Thickness

N/A 2.40 mm

d2 max. - Pin Diameter

N/A 5.96 mm

b4 - Pin Length

N/A 22.90 mm

d3

N/A 2.00 mm

L1

N/A 28.00 mm

x

N/A 20.90 mm