5/8" pitch 8x8 lacing, leaf chain connecting link, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648648689

Chain Construction

N/A Connecting Link

Model

N/A BL588

Chain Size

N/A 588

Plate Lacing

N/A 8 x 8

FU - Min. Tensile Strength ISO/DIN

N/A 133.60 kN

FB - Avg. Tensile Strength

N/A 159.60 kN

Description 1

N/A BL588 CL ELITE

Description 2

N/A LEAF CHAIN PARTS

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 3.50 kg/m

Weight

N/A 0.061 kg

Weight Pounds Per Foot

N/A 2.35 lb/ft

Dimensions

Width

N/A 42.20 mm

Pitch

N/A 15.88 mm

h2 max. - Plate Depth

N/A 15.00 mm

T max. - Plate Thickness

N/A 2.40 mm

d2 max. - Pin Diameter

N/A 5.96 mm

b4 - Pin Length

N/A 42.20 mm

d3

N/A 2.00 mm

L1

N/A 48.80 mm

x

N/A 41.70 mm