3/4" pitch 3x4 lacing, leaf chain connecting link, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648613861

Chain Construction

N/A Connecting Link

Model

N/A BL634

Chain Size

N/A 634

Plate Lacing

N/A 3 x 4

FU - Min. Tensile Strength ISO/DIN

N/A 75.60 kN

FB - Avg. Tensile Strength

N/A 110.30 kN

Description 1

N/A BL634 CL ELITE

Description 2

N/A LEAF CHAIN PARTS

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 2.50 kg/m

Weight

N/A 0.052 kg

Weight Pounds Per Foot

N/A 1.68 lb/ft

Dimensions

Width

N/A 27.40 mm

Pitch

N/A 19.05 mm

h2 max. - Plate Depth

N/A 18.10 mm

T max. - Plate Thickness

N/A 3.20 mm

d2 max. - Pin Diameter

N/A 7.94 mm

b4 - Pin Length

N/A 27.40 mm

d3

N/A 3.20 mm

L1

N/A 35.50 mm

x

N/A 24.70 mm