Print Back
3/4" pitch 4x4 lacing, leaf chain, 10ft length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648620869

Chain Construction

N/A Leaf Chain

Model

N/A BL644

Chain Size

N/A 644

Plate Lacing

N/A 4 x 4

FU - Min. Tensile Strength ISO/DIN

N/A 97.60 kN

FB - Avg. Tensile Strength

N/A 143.10 kN

Description 1

N/A BL644 10FT ELITE

Description 2

N/A LEAF CHAIN

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 2.90 kg/m

Weight

N/A 8.821 kg

Weight Pounds Per Foot

N/A 1.95 lb/ft

Dimensions

Length

N/A 3.05 m

Width

N/A 29.80 mm

Pitch

N/A 19.05 mm

h2 max. - Plate Depth

N/A 18.10 mm

T max. - Plate Thickness

N/A 3.20 mm

d2 max. - Pin Diameter

N/A 7.94 mm

b4 - Pin Length

N/A 29.80 mm

d3

N/A 3.20 mm

L1

N/A 38.80 mm

x

N/A 28.30 mm