3/4" pitch 4x6 lacing, leaf chain, 10ft length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648648450

Chain Construction

N/A Leaf Chain

Model

N/A BL646

Chain Size

N/A 646

Plate Lacing

N/A 4 x 6

FU - Min. Tensile Strength ISO/DIN

N/A 97.60 kN

FB - Avg. Tensile Strength

N/A 145.50 kN

Description 1

N/A BL646 10FT ELITE

Description 2

N/A LEAF CHAIN

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 3.60 kg/m

Weight

N/A 10.950 kg

Weight Pounds Per Foot

N/A 2.42 lb/ft

Dimensions

Length

N/A 3.05 m

Width

N/A 37.50 mm

Pitch

N/A 19.05 mm

h2 max. - Plate Depth

N/A 18.10 mm

T max. - Plate Thickness

N/A 3.20 mm

d2 max. - Pin Diameter

N/A 7.94 mm

b4 - Pin Length

N/A 37.50 mm

d3

N/A 3.20 mm

L1

N/A 46.00 mm

x

N/A 35.20 mm