Print Back
1" pitch 2x3 lacing, leaf chain, 10ft length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648620876

Chain Construction

N/A Leaf Chain

Model

N/A BL823

Chain Size

N/A 823

Plate Lacing

N/A 2 x 3

FU - Min. Tensile Strength ISO/DIN

N/A 84.50 kN

FB - Avg. Tensile Strength

N/A 115.60 kN

Description 1

N/A BL823 10FT ELITE

Description 2

N/A LEAF CHAIN

Norm

N/A ISO 4347/DIN 8152

q - Weight Per Meter

N/A 2.70 kg/m

Weight

N/A 8.213 kg

Weight Pounds Per Foot

N/A 1.81 lb/ft

Dimensions

Length

N/A 3.05 m

Width

N/A 25.50 mm

Pitch

N/A 25.40 mm

h2 max. - Plate Depth

N/A 24.10 mm

T max. - Plate Thickness

N/A 4.00 mm

d2 max. - Pin Diameter

N/A 9.54 mm

b4 - Pin Length

N/A 25.50 mm

d3

N/A 3.20 mm

L1

N/A 32.90 mm

x

N/A 22.10 mm