Print Back
1/2 in pitch, British Standard, single strand, CR Corrosion Resistant roller chain, spring clip connecting link, JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648054336

Type

N/A British Standard, Simplex

Chain Construction

N/A Connecting Link

Model

N/A 08B-1

Material

N/A Steel

Protection

N/A CR steel

Chain Size

N/A 08

Number of Strands

N/A 1

Norm

N/A ISO 606

FB - Avg. Tensile Strength

N/A 15.00 kN

f - Bearing Area

N/A 0.50 cm²

q - Weight Per Meter

N/A 0.70 kg/m

Description 1

N/A 08B-1 (L85) CR SCCL JWIS

Description 2

N/A CHAIN PARTS

Weight

N/A 0.01 kg

Weight Pounds Per Foot

N/A 0.47 lb/ft

Dimensions

a - Outside Width

N/A 18.50 mm

Pitch

N/A 12.70 mm

g - Height Inner Plate

N/A 12.20 mm

Link Plate Thickness

N/A 1.60 mm

d1 max. - Roller Diameter

N/A 8.51 mm

b1 min. - Width between Inner Plates

N/A 7.94 mm

d2 max. - Pin Diameter

N/A 4.45 mm

a1 - Outside Width

N/A 16.90 mm