5/8 in pitch, British Standard, single strand, CR Corrosion Resistant roller chain, spring clip connecting link, JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648068418

Type

N/A British Standard, Simplex

Chain Construction

N/A Connecting Link

Model

N/A 10B-1

Material

N/A Steel

Protection

N/A CR steel

Chain Size

N/A 10

Number of Strands

N/A 1

Norm

N/A ISO 606

FB - Avg. Tensile Strength

N/A 18.00 kN

f - Bearing Area

N/A 0.67 cm²

q - Weight Per Meter

N/A 0.95 kg/m

Description 1

N/A 10B-1(M106SL) OFFSET JWIS

Description 2

N/A CHAIN PARTS

Weight

N/A 0.02 kg

Weight Pounds Per Foot

N/A 0.64 lb/ft

Dimensions

a - Outside Width

N/A 20.90 mm

Pitch

N/A 15.88 mm

g - Height Inner Plate

N/A 14.40 mm

Link Plate Thickness

N/A 1.70 mm

d1 max. - Roller Diameter

N/A 10.16 mm

b1 min. - Width between Inner Plates

N/A 9.53 mm

d2 max. - Pin Diameter

N/A 5.08 mm

a1 - Outside Width

N/A 19.50 mm