
UPC Code |
N/A 847648060436 |
Type |
N/A British Standard, Simplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 10B-1, Super Long Life |
Material |
N/A Steel |
Protection |
N/A CR steel |
Chain Size |
N/A 10 |
Number of Strands |
N/A 1 |
Norm |
N/A ISO 606 |
FB - Avg. Tensile Strength |
N/A 18.00 kN |
f - Bearing Area |
N/A 0.67 cm² |
Description 1 |
N/A 10B-1(M106)CR RIV 5M JWIS |
Description 2 |
N/A CHAIN |
Weight |
N/A 3.22 kg |
a - Outside Width |
N/A 20.90 mm |
Pitch |
N/A 15.88 mm |
Roller Width |
N/A 9.65 mm |
g - Height Inner Plate |
N/A 14.40 mm |
Link Plate Thickness |
N/A 1.70 mm |
d1 max. - Roller Diameter |
N/A 10.16 mm |
b1 min. - Width between Inner Plates |
N/A 9.53 mm |
d2 max. - Pin Diameter |
N/A 5.08 mm |
a1 - Outside Width |
N/A 19.50 mm |