
UPC Code |
N/A 847648026302 |
Type |
N/A British Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 12B-1 |
Material |
N/A Steel |
Protection |
N/A CR steel |
Chain Size |
N/A 12 |
Number of Strands |
N/A 1 |
Norm |
N/A ISO 606 |
FB - Avg. Tensile Strength |
N/A 22.00 kN |
f - Bearing Area |
N/A 0.89 cm² |
Description 1 |
N/A 12B-1(M127)CR RIV 5M JWIS |
Description 2 |
N/A CHAIN |
Weight |
N/A 7.39 kg |
Length |
N/A 5.00 m |
a - Outside Width |
N/A 23.60 mm |
Pitch |
N/A 19.05 mm |
Roller Width |
N/A 11.68 mm |
g - Height Inner Plate |
N/A 16.40 mm |
Link Plate Thickness |
N/A 1.85 mm |
d1 max. - Roller Diameter |
N/A 12.07 mm |
b1 min. - Width between Inner Plates |
N/A 11.11 mm |
d2 max. - Pin Diameter |
N/A 5.72 mm |
a1 - Outside Width |
N/A 22.70 mm |