1/2" pitch British Standard CFb.dry chain, 5m length, JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648348152

Iwis Reference

N/A L 85 CF b.dry

Article No.

N/A 40009443

Type

N/A b.dry Stainless Steel Chains, Simplex

Chain Construction

N/A Rivetted

Model

N/A 08B-1

Material

N/A Stainless Steel

Chain Size

N/A 08

Number of Strands

N/A 1

FU - Min. Tensile strength

N/A 12.50 kN

Description 1

N/A 08B-1 L85CFBDRY 5M JWIS

Description 2

N/A 08B-1 L85CFBDRY 5M JWIS

Weight

N/A 3.06 kg

Dimensions

Length

N/A 1.52 m

p - Pitch

N/A 12.70 mm

Roller Width

N/A 7.75 mm

g max. - Height Inner Plate

N/A 11.80 mm

d1 max. - Roller Diameter

N/A 8.51 mm

b1 min. - Width Between Inner Plates

N/A 7.75 mm

d2 max. - Pin Diameter

N/A 4.45 mm
a1 max.1 N/A 17.00 mm
a max.2 N/A 20.70 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links