
UPC Code |
N/A 847648026227 |
Type |
N/A Megalife I, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 12B-1 |
Chain Size |
N/A 12 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 30.00 kN |
FU - Min. Tensile strength |
N/A 28.90 kN |
f - Bearing Area |
N/A 0.89 cm² |
Description 1 |
N/A 12B-1(M127) MEGALIFE RIV 5M JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 1.25 kg/m |
Iwis Reference |
N/A M 127 ML |
Article No. |
N/A 50026258 |
Weight |
N/A 7.67 kg |
Weight Pounds Per Foot |
N/A 0.84 lb/ft |
Length |
N/A 5.00 m |
p - Pitch |
N/A 19.05 mm |
g max. - Height Inner Plate |
N/A 16.20 mm |
d1 max. - Roller Diameter |
N/A 12.07 mm |
b1 min. - Width Between Inner Plates |
N/A 11.75 mm |
b2 max. - Total Width Inner Link |
N/A 15.62 mm |
d2 max. - Pin Diameter |
N/A 5.72 mm |
| a1 max.1 | N/A 22.70 mm |
| a max.2 | N/A 23.60 mm |