3/4 in pitch, British Standard, single strand, MEGAlife maintenance free roller chain, Nickel Plated, 2 pitch offset link, JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648054558

Type

N/A Megalife I, Simplex

Chain Construction

N/A Crank Link

Model

N/A 12B-1

Chain Size

N/A 12

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 30.00 kN

FU - Min. Tensile strength

N/A 28.90 kN

f - Bearing Area

N/A 0.89 cm²

Description 1

N/A 12B-1ML M127ML 2P OFFSET LINK MEGALIFE

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 1.25 kg/m

Iwis Reference

N/A M 127 ML

Article No.

N/A 50026258

Weight

N/A 0.03 kg

Weight Pounds Per Foot

N/A 0.84 lb/ft

Dimensions

p - Pitch

N/A 19.05 mm

g max. - Height Inner Plate

N/A 16.20 mm

d1 max. - Roller Diameter

N/A 12.07 mm

b1 min. - Width Between Inner Plates

N/A 11.75 mm

b2 max. - Total Width Inner Link

N/A 15.62 mm

d2 max. - Pin Diameter

N/A 5.72 mm
a1 max.1 N/A 22.70 mm
a max.2 N/A 23.60 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links