1 in pitch, British Standard, single strand, MEGAlife maintenance free roller chain, Nickel Plated, connecting link, JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648029167

Type

N/A Megalife I, Simplex

Chain Construction

N/A Connecting Link

Model

N/A 16B-1

Chain Size

N/A 16

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 75.00 kN

FU - Min. Tensile strength

N/A 60.00 kN

f - Bearing Area

N/A 2.10 cm²

Description 1

N/A 16B-1(M1611) MEGALIFE CL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 2.70 kg/m

Iwis Reference

N/A M 1611 ML

Article No.

N/A 50028923

Weight

N/A 0.06 kg

Weight Pounds Per Foot

N/A 1.81 lb/ft

Dimensions

p - Pitch

N/A 25.40 mm

g max. - Height Inner Plate

N/A 21.10 mm

d1 max. - Roller Diameter

N/A 15.88 mm

b1 min. - Width Between Inner Plates

N/A 17.02 mm

b2 max. - Total Width Inner Link

N/A 25.45 mm

d2 max. - Pin Diameter

N/A 8.28 mm
a1 max.1 N/A 36.10 mm
a max.2 N/A 36.90 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links