1/2 in pitch, American Standard (ANSI), single strand, MEGAlife maintenance free roller chain, Nickel Plated, spring clip connecting link, JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648653041

Type

N/A Megalife I, Simplex

Chain Construction

N/A Connecting Link

Model

N/A 40 L85

Chain Size

N/A 40

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 17.50 kN

FU - Min. Tensile strength

N/A 13.90 kN

f - Bearing Area

N/A 0.44 cm²

Description 1

N/A 40 L85AML SCCL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

Iwis Reference

N/A L 85A ML

Weight

N/A 0.09 kg

Dimensions

p - Pitch

N/A 12.70 mm

g max. - Height Inner Plate

N/A 12.00 mm

d2 max. - Pin Diameter

N/A 3.96 mm
a1 max.1 N/A 16.60 mm
a max.2 N/A 17.50 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links