
UPC Code |
N/A 847648330485 |
Type |
N/A Megalife I, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 60ML |
Chain Size |
N/A 60 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 41.00 kN |
FU - Min. Tensile strength |
N/A 31.30 kN |
f - Bearing Area |
N/A 1.06 cm² |
Description 1 |
N/A 60ML M128AML 10FT JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 1.47 kg/m |
Iwis Reference |
N/A M 128A ML |
Weight |
N/A 4.99 kg |
Weight Pounds Per Foot |
N/A 0.99 lb/ft |
Length |
N/A 3.05 m |
p - Pitch |
N/A 19.05 mm |
g max. - Height Inner Plate |
N/A 18.00 mm |
d1 max. - Roller Diameter |
N/A 11.91 mm |
b1 min. - Width Between Inner Plates |
N/A 12.70 mm |
b2 max. - Total Width Inner Link |
N/A 17.75 mm |
d2 max. - Pin Diameter |
N/A 5.96 mm |
| a1 max.1 | N/A 25.30 mm |
| a max.2 | N/A 26.70 mm |