1 in pitch, American Standard (ANSI), single strand, MEGAlife maintenance free roller chain, Nickel Plated, spring clip connecting link, JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648621644

Type

N/A Megalife I, Simplex

Chain Construction

N/A Connecting Link

Model

N/A 80ML

Chain Size

N/A 80

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 75.60 kN

FU - Min. Tensile strength

N/A 55.60 kN

f - Bearing Area

N/A 1.79 cm²

Description 1

N/A 80ML M1610AML SCCL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 2.70 kg/m

Iwis Reference

N/A M 1610 AML

Weight

N/A 0.75 kg

Weight Pounds Per Foot

N/A 1.81 lb/ft

Dimensions

p - Pitch

N/A 25.40 mm

g max. - Height Inner Plate

N/A 24.12 mm

d2 max. - Pin Diameter

N/A 7.94 mm
a1 max.1 N/A 32.50 mm
a max.2 N/A 34.70 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links