Item # |
Type |
Size |
Pitch |
Weight |
|---|---|---|---|---|
| CCM-S IO Link Cable LED 5M | N/A | N/A | N/A | N/A 0.02 kg |
| CCM-S-08B-IWIS | N/A British Standard | N/A 08 | N/A 12.70 mm | N/A 0.91 kg |
| CCM-S-100-IWIS | N/A ANSI Standard | N/A 100 | N/A 31.75 mm | N/A 0.91 kg |
| CCM-S-10B-IWIS | N/A British Standard | N/A 10 | N/A 15.88 mm | N/A 0.91 kg |
| CCM-S-120-IWIS | N/A ANSI Standard | N/A 120 | N/A 38.10 mm | N/A 0.91 kg |
| CCM-S-12B-IWIS | N/A British Standard | N/A 12 | N/A 19.05 mm | N/A 0.91 kg |
| CCM-S-140-IWIS | N/A ANSI Standard | N/A 140 | N/A 44.45 mm | N/A 0.91 kg |
| CCM-S-160-IWIS | N/A ANSI Standard | N/A 160 | N/A 50.80 mm | N/A 0.91 kg |
| CCM-S-16B-IWIS | N/A British Standard | N/A 16 | N/A 25.40 mm | N/A 0.91 kg |
| CCM-S-2040-IWIS | N/A ANSI Standard | N/A 2040 | N/A 25.40 mm | N/A 0.91 kg |
| CCM-S-2050-IWIS | N/A ANSI Standard | N/A 2050 | N/A 31.75 mm | N/A 0.91 kg |
| CCM-S-2060-IWIS | N/A ANSI Standard | N/A 2060 | N/A 38.10 mm | N/A 0.91 kg |
| CCM-S-2080-IWIS | N/A ANSI Standard | N/A 2080 | N/A 50.80 mm | N/A 0.91 kg |
| CCM-S-20B-IWIS | N/A British Standard | N/A 20 | N/A 31.75 mm | N/A 0.91 kg |
| CCM-S-24B-IWIS | N/A British Standard | N/A 24 | N/A 38.10 mm | N/A 0.91 kg |
| CCM-S-28B-IWIS | N/A British Standard | N/A 28 | N/A 44.45 mm | N/A 0.91 kg |
| CCM-S-32B-IWIS | N/A British Standard | N/A 32 | N/A 50.80 mm | N/A 0.91 kg |
| CCM-S-40-IWIS | N/A ANSI Standard | N/A 40 | N/A 12.70 mm | N/A 0.91 kg |
| CCM-S-50-IWIS | N/A ANSI Standard | N/A 50 | N/A 15.88 mm | N/A 0.91 kg |
| CCM-S-60-IWIS | N/A ANSI Standard | N/A 60 | N/A 19.05 mm | N/A 0.91 kg |
| CCM-S-80-IWIS | N/A ANSI Standard | N/A 80 | N/A 25.40 mm | N/A 0.91 kg |
| CCM-S-C2082H-IWIS | N/A AN0 | N/A 2082 | N/A 50.80 mm | N/A 0.91 kg |