The ELITE Leaf Chains are manufactured from precise iwis roller chain parts according to ISO 606. Special versions and combinations with roller chains are available on request. 
Leaf Chain
1 2 3 4 5 

Item #

Item Name

Model

Chain Size

Pitch

Weight

BL588 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL588 N/A 588 N/A 15.88 mm N/A 10.646 kg
BL588 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL588 N/A 588 N/A 15.88 mm N/A 53.229 kg
BL588 CL ELITE N/A Connecting Link N/A BL588 N/A 588 N/A 15.88 mm N/A 0.061 kg
BL623 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL623 N/A 623 N/A 19.05 mm N/A 54.753 kg
BL623 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL623 N/A 623 N/A 19.05 mm N/A 5.475 kg
BL623 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL623 N/A 623 N/A 19.05 mm N/A 27.377 kg
BL623 CL ELITE N/A Connecting Link N/A BL623 N/A 623 N/A 19.05 mm N/A 0.038 kg
BL634 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL634 N/A 634 N/A 19.05 mm N/A 76.045 kg
BL634 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL634 N/A 634 N/A 19.05 mm N/A 7.604 kg
BL634 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL634 N/A 634 N/A 19.05 mm N/A 38.022 kg
BL634 CL ELITE N/A Connecting Link N/A BL634 N/A 634 N/A 19.05 mm N/A 0.052 kg
BL644 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL644 N/A 644 N/A 19.05 mm N/A 88.210 kg
BL644 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL644 N/A 644 N/A 19.05 mm N/A 8.821 kg
BL644 25FT ELITE N/A Leaf Chains Heavy Series BL N/A BL644 N/A 644 N/A 19.05 mm N/A 22.053 kg
BL644 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL644 N/A 644 N/A 19.05 mm N/A 44.105 kg
BL644 CL ELITE N/A Connecting Link N/A BL644 N/A 644 N/A 19.05 mm N/A 0.061 kg
BL646 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL646 N/A 646 N/A 19.05 mm N/A 109.502 kg
BL646 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL646 N/A 646 N/A 19.05 mm N/A 10.950 kg
BL646 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL646 N/A 646 N/A 19.05 mm N/A 54.751 kg
BL646 CL ELITE N/A Connecting Link N/A BL646 N/A 646 N/A 19.05 mm N/A 0.075 kg
BL823 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL823 N/A 823 N/A 25.40 mm N/A 82.127 kg
BL823 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL823 N/A 823 N/A 25.40 mm N/A 8.213 kg
BL823 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL823 N/A 823 N/A 25.40 mm N/A 41.064 kg
BL823 CL ELITE N/A Connecting Link N/A BL823 N/A 823 N/A 25.40 mm N/A 0.075 kg
BL834 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL834 N/A 834 N/A 25.40 mm N/A 115.584 kg
1 2 3 4 5