The ELITE Leaf Chains are manufactured from precise iwis roller chain parts according to ISO 606. Special versions and combinations with roller chains are available on request. 
Leaf Chain
1 2 3 4 5 

Item #

Item Name

Model

Chain Size

Pitch

Weight

BL834 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL834 N/A 834 N/A 25.40 mm N/A 11.558 kg
BL834 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL834 N/A 834 N/A 25.40 mm N/A 57.792 kg
BL834 CL ELITE N/A Connecting Link N/A BL834 N/A 834 N/A 25.40 mm N/A 0.106 kg
BL844 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL844 N/A 844 N/A 25.40 mm N/A 130.793 kg
BL844 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL844 N/A 844 N/A 25.40 mm N/A 13.079 kg
BL844 CL ELITE N/A Connecting Link N/A BL844 N/A 844 N/A 25.40 mm N/A 0.120 kg
BL846 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL846 N/A 846 N/A 25.40 mm N/A 164.250 kg
BL846 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL846 N/A 846 N/A 25.40 mm N/A 16.425 kg
BL846 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL846 N/A 846 N/A 25.40 mm N/A 82.125 kg
BL846 CL ELITE N/A Connecting Link N/A BL846 N/A 846 N/A 25.40 mm N/A 0.151 kg
BL866 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL866 N/A 866 N/A 25.40 mm N/A 197.707 kg
BL866 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL866 N/A 866 N/A 25.40 mm N/A 19.771 kg
BL866 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL866 N/A 866 N/A 25.40 mm N/A 98.854 kg
BL866 CL ELITE N/A Connecting Link N/A BL866 N/A 866 N/A 25.40 mm N/A 0.181 kg
BL1023 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1023 N/A 1023 N/A 31.75 mm N/A 131.088 kg
BL1023 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1023 N/A 1023 N/A 31.75 mm N/A 13.109 kg
BL1023 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1023 N/A 1023 N/A 31.75 mm N/A 65.544 kg
BL1023 CL ELITE N/A Connecting Link N/A BL1023 N/A 1023 N/A 31.75 mm N/A 0.150 kg
BL1034 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1034 N/A 1034 N/A 31.75 mm N/A 182.498 kg
BL1034 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1034 N/A 1034 N/A 31.75 mm N/A 18.250 kg
BL1034 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1034 N/A 1034 N/A 31.75 mm N/A 91.249 kg
BL1034 CL ELITE N/A Connecting Link N/A BL1034 N/A 1034 N/A 31.75 mm N/A 0.209 kg
BL1044 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1044 N/A 1044 N/A 31.75 mm N/A 209.877 kg
BL1044 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1044 N/A 1044 N/A 31.75 mm N/A 20.988 kg
BL1044 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1044 N/A 1044 N/A 31.75 mm N/A 104.939 kg
1 2 3 4 5