Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| BL588 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL588 | N/A 588 | N/A 15.88 mm | N/A 10.646 kg |
| BL588 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL588 | N/A 588 | N/A 15.88 mm | N/A 53.229 kg |
| BL588 CL ELITE | N/A Connecting Link | N/A BL588 | N/A 588 | N/A 15.88 mm | N/A 0.061 kg |
| BL623 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL623 | N/A 623 | N/A 19.05 mm | N/A 54.753 kg |
| BL623 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL623 | N/A 623 | N/A 19.05 mm | N/A 5.475 kg |
| BL623 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL623 | N/A 623 | N/A 19.05 mm | N/A 27.377 kg |
| BL623 CL ELITE | N/A Connecting Link | N/A BL623 | N/A 623 | N/A 19.05 mm | N/A 0.038 kg |
| BL634 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL634 | N/A 634 | N/A 19.05 mm | N/A 76.045 kg |
| BL634 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL634 | N/A 634 | N/A 19.05 mm | N/A 7.604 kg |
| BL634 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL634 | N/A 634 | N/A 19.05 mm | N/A 38.022 kg |
| BL634 CL ELITE | N/A Connecting Link | N/A BL634 | N/A 634 | N/A 19.05 mm | N/A 0.052 kg |
| BL644 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL644 | N/A 644 | N/A 19.05 mm | N/A 88.210 kg |
| BL644 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL644 | N/A 644 | N/A 19.05 mm | N/A 8.821 kg |
| BL644 25FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL644 | N/A 644 | N/A 19.05 mm | N/A 22.053 kg |
| BL644 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL644 | N/A 644 | N/A 19.05 mm | N/A 44.105 kg |
| BL644 CL ELITE | N/A Connecting Link | N/A BL644 | N/A 644 | N/A 19.05 mm | N/A 0.061 kg |
| BL646 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL646 | N/A 646 | N/A 19.05 mm | N/A 109.502 kg |
| BL646 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL646 | N/A 646 | N/A 19.05 mm | N/A 10.950 kg |
| BL646 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL646 | N/A 646 | N/A 19.05 mm | N/A 54.751 kg |
| BL646 CL ELITE | N/A Connecting Link | N/A BL646 | N/A 646 | N/A 19.05 mm | N/A 0.075 kg |
| BL823 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL823 | N/A 823 | N/A 25.40 mm | N/A 82.127 kg |
| BL823 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL823 | N/A 823 | N/A 25.40 mm | N/A 8.213 kg |
| BL823 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL823 | N/A 823 | N/A 25.40 mm | N/A 41.064 kg |
| BL823 CL ELITE | N/A Connecting Link | N/A BL823 | N/A 823 | N/A 25.40 mm | N/A 0.075 kg |
| BL834 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL834 | N/A 834 | N/A 25.40 mm | N/A 115.584 kg |