Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| BL834 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL834 | N/A 834 | N/A 25.40 mm | N/A 11.558 kg |
| BL834 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL834 | N/A 834 | N/A 25.40 mm | N/A 57.792 kg |
| BL834 CL ELITE | N/A Connecting Link | N/A BL834 | N/A 834 | N/A 25.40 mm | N/A 0.106 kg |
| BL844 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL844 | N/A 844 | N/A 25.40 mm | N/A 130.793 kg |
| BL844 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL844 | N/A 844 | N/A 25.40 mm | N/A 13.079 kg |
| BL844 CL ELITE | N/A Connecting Link | N/A BL844 | N/A 844 | N/A 25.40 mm | N/A 0.120 kg |
| BL846 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL846 | N/A 846 | N/A 25.40 mm | N/A 164.250 kg |
| BL846 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL846 | N/A 846 | N/A 25.40 mm | N/A 16.425 kg |
| BL846 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL846 | N/A 846 | N/A 25.40 mm | N/A 82.125 kg |
| BL846 CL ELITE | N/A Connecting Link | N/A BL846 | N/A 846 | N/A 25.40 mm | N/A 0.151 kg |
| BL866 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL866 | N/A 866 | N/A 25.40 mm | N/A 197.707 kg |
| BL866 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL866 | N/A 866 | N/A 25.40 mm | N/A 19.771 kg |
| BL866 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL866 | N/A 866 | N/A 25.40 mm | N/A 98.854 kg |
| BL866 CL ELITE | N/A Connecting Link | N/A BL866 | N/A 866 | N/A 25.40 mm | N/A 0.181 kg |
| BL1023 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1023 | N/A 1023 | N/A 31.75 mm | N/A 131.088 kg |
| BL1023 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1023 | N/A 1023 | N/A 31.75 mm | N/A 13.109 kg |
| BL1023 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1023 | N/A 1023 | N/A 31.75 mm | N/A 65.544 kg |
| BL1023 CL ELITE | N/A Connecting Link | N/A BL1023 | N/A 1023 | N/A 31.75 mm | N/A 0.150 kg |
| BL1034 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1034 | N/A 1034 | N/A 31.75 mm | N/A 182.498 kg |
| BL1034 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1034 | N/A 1034 | N/A 31.75 mm | N/A 18.250 kg |
| BL1034 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1034 | N/A 1034 | N/A 31.75 mm | N/A 91.249 kg |
| BL1034 CL ELITE | N/A Connecting Link | N/A BL1034 | N/A 1034 | N/A 31.75 mm | N/A 0.209 kg |
| BL1044 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1044 | N/A 1044 | N/A 31.75 mm | N/A 209.877 kg |
| BL1044 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1044 | N/A 1044 | N/A 31.75 mm | N/A 20.988 kg |
| BL1044 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1044 | N/A 1044 | N/A 31.75 mm | N/A 104.939 kg |