The ELITE Leaf Chains are manufactured from precise iwis roller chain parts according to ISO 606. Special versions and combinations with roller chains are available on request. 
Leaf Chain
1 2 3 4 5 

Item #

Item Name

Model

Chain Size

Pitch

Weight

BL1446 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1446 N/A 1446 N/A 44.45 mm N/A 231.167 kg
BL1446 CL ELITE N/A Connecting Link N/A BL1446 N/A 1446 N/A 44.45 mm N/A 0.742 kg
BL1634 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1634 N/A 1634 N/A 50.80 mm N/A 42.583 kg
BL1634 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1634 N/A 1634 N/A 50.80 mm N/A 212.916 kg
BL1634 CL ELITE N/A Connecting Link N/A BL1634 N/A 1634 N/A 50.80 mm N/A 0.781 kg
BL1666 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1666 N/A 1666 N/A 50.80 mm N/A 73.000 kg
BL1666 CL ELITE N/A Connecting Link N/A BL1666 N/A 1666 N/A 50.80 mm N/A 1.338 kg
BL1688 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1688 N/A 1688 N/A 50.80 mm N/A 97.333 kg
BL1688 30FT ELITE N/A Leaf Chains Heavy Series BL N/A BL1688 N/A 1688 N/A 50.80 mm N/A 292.000 kg
1 2 3 4 5