ELITE Roller chains with elastomer profiles are ideal for applications where fragile goods require gentle conveyor handling. ELITE chains are used for transporting goods that should not be scratched, such as coated or thin sheet metal, planed timber planks or pipes. This chain is seamless, cold-extruded, and has shot-blasted rollers with extremely regular wall thickness. 


Rubber Top
1 

Item #

Item Name

Model

Chain Size

Pitch

Weight

08B-G1 CL W/ WHITE RUBBER TOP ELITE N/A Connecting Link with White Rubber Top N/A 08B-1 G1 N/A 08 N/A 12.70 mm N/A 0.02 kg
08B-G1 CL W/RUBBER TOP ELITE N/A Connecting Link with Rubber Top N/A 08B-1 G1 N/A 08 N/A 12.70 mm N/A 0.02 kg
08B-G1F8 CL W/RUBBER TOP ELITE N/A Connecting Link with Rubber Top N/A 08B-1 G1 N/A 08 N/A 12.70 mm N/A 0.02 kg
08B-G1F9 CL W/RUBBER TOP ELITE N/A Connecting Link with Rubber Top N/A 08B-1 G1 N/A 08 N/A 12.70 mm N/A 0.02 kg
08B-G1 RIV RUBBER TOP CH 10FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 08B-1 G1 N/A 08 N/A 12.70 mm N/A 3.63 kg
08B-G1 RIV RUBBER TOP CH 50FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 08B-1 G1 N/A 08 N/A 12.70 mm N/A 18.14 kg
08B-G1 RIV WHITE RUBBER TOP 50FT ELITE N/A Connecting Link with White Rubber Top N/A 08B-1 G1 N/A 08 N/A 12.70 mm N/A 18.14 kg
08B-G1F6 RIV RUBBER TOP CH 10FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 08B-1 G1 N/A 08 N/A 12.70 mm N/A 4.87 kg
08B-G1F9 RIV RUBBER TOP CH 10FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 08B-1 G1 N/A 08 N/A 12.70 mm N/A 4.90 kg
08B-G2F1 RIV RUBBER TOP CH 10FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 08B-2 G2 N/A 08 N/A 12.70 mm N/A 6.30 kg
10B-G1 CL W/RUBBER TOP ELITE N/A Connecting Link with Rubber Top N/A 10B-2 G1 N/A 10 N/A 15.88 mm N/A 0.03 kg
10B-G1 CH W/RUBBER TOP 10FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 10B-2 G1 N/A 10 N/A 15.88 mm N/A 4.49 kg
10B-G2 CH W/RUBBER TOP 10FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 10B-1 G2 N/A 10 N/A 15.88 mm N/A 7.79 kg
12B-G1 CL W/RUBBER TOP ELITE N/A Connecting Link with Rubber Top N/A 12B-1 G1 N/A 12 N/A 19.05 mm N/A 0.04 kg
12B-G1 CH W/RUBBER TOP 10FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 12B-1 G1 N/A 12 N/A 19.05 mm N/A 6.11 kg
C16B-G1 CL W/RUBBER TOP ELITE N/A Connecting Link with Rubber Top N/A C16B-1 G1 N/A 16 N/A 25.40 mm N/A 0.11 kg
12B-1 G2F3 W/RUBBER TOP 10FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 12B-1 G2F3 N/A 12 N/A 19.05 mm N/A 6.58 kg
12B-1 G2F3 W/RUBBER TOP CL ELITE N/A Connecting Link with Rubber Top N/A 12B-1 G2F3 N/A 12 N/A 19.05 mm N/A 0.04 kg
12B-2G2F6 CH W/RUBBER TOP 10FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 12B-2 G2F6 N/A 12 N/A 19.05 mm N/A 9.77 kg
12B-G2F6 CL W/RUBBER TOP ELITE N/A Connecting Link with Rubber Top N/A 12B-2 G2F6 N/A 12 N/A 19.05 mm N/A 0.09 kg
16A-G1 CH W/RUBBER TOP 10FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 16A-1 G1 N/A 16 N/A 25.40 mm N/A 12.07 kg
16A-G1 RIV RUBBER TOP CPCL ELITE N/A Connecting Link with Rubber Top N/A 16A-1 G1 N/A 16 N/A 25.40 mm N/A 0.11 kg
16A-G2F4 RUBBER TOP CHAIN 10 FT ELITE N/A Roller Chains with Vulcanised Elastomer Profiles N/A 16A-2 G2F4 N/A 16 N/A 25.40 mm N/A 18.25 kg
16A-G2F4 RUBBER TOP CONN LINK ELITE N/A Connecting Link with Rubber Top N/A 16A-2 G2F4 N/A 16 N/A 25.40 mm N/A 0.17 kg
1