Item # |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|
| 40AS OFFSET LINK JWIS | N/A 40AS | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |
| 40AS RIV 100FT JWIS | N/A 40AS | N/A 40 | N/A 12.70 mm | N/A 18.91 kg |
| 40AS RIV 10FT JWIS | N/A 40AS | N/A 40 | N/A 12.70 mm | N/A 1.89 kg |
| 40AS SCCL JWIS | N/A 40AS | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |
| 50AS OFFSET LINK JWIS | N/A 50AS | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 50AS RIV 100FT JWIS | N/A 50AS | N/A 50 | N/A 15.88 mm | N/A 32.10 kg |
| 50AS RIV 10FT JWIS | N/A 50AS | N/A 50 | N/A 15.88 mm | N/A 3.21 kg |
| 50AS SCCL JWIS | N/A 50AS | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 60AS OFFSET LINK JWIS | N/A 60AS | N/A 60 | N/A 19.05 mm | N/A 0.03 kg |
| 60AS RIV 100FT JWIS | N/A 60AS | N/A 60 | N/A 19.05 mm | N/A 44.22 kg |
| 60AS RIV 10FT JWIS | N/A 60AS | N/A 60 | N/A 19.05 mm | N/A 4.42 kg |
| 60AS SCCL JWIS | N/A 60AS | N/A 60 | N/A 19.05 mm | N/A 0.02 kg |
| 80AS OFFSET LINK JWIS | N/A 80AS | N/A 80 | N/A | N/A 0.07 kg |
| 80AS RIV 10FT JWIS | N/A 80AS | N/A 80 | N/A | N/A 7.69 kg |
| 80AS RIV 50FT JWIS | N/A 80AS | N/A 80 | N/A | N/A 38.45 kg |
| 80AS SCCL JWIS | N/A 80AS | N/A 80 | N/A | N/A 0.06 kg |