“AS” series stainless steel JWIS chains utilize 300 series (AU) sideplates with 600 series (17-4PH) round parts to provide a combination of exceptional corrosion resistance with significantly prolonged wear life over normal stainless steel chains.
Corrosion Resistant Roller Chain
1 

Item #

Model

Chain Size

Pitch

Weight

40AS OFFSET LINK JWIS N/A 40AS N/A 40 N/A 12.70 mm N/A 0.01 kg
40AS RIV 100FT JWIS N/A 40AS N/A 40 N/A 12.70 mm N/A 18.91 kg
40AS RIV 10FT JWIS N/A 40AS N/A 40 N/A 12.70 mm N/A 1.89 kg
40AS SCCL JWIS N/A 40AS N/A 40 N/A 12.70 mm N/A 0.01 kg
50AS OFFSET LINK JWIS N/A 50AS N/A 50 N/A 15.88 mm N/A 0.02 kg
50AS RIV 100FT JWIS N/A 50AS N/A 50 N/A 15.88 mm N/A 32.10 kg
50AS RIV 10FT JWIS N/A 50AS N/A 50 N/A 15.88 mm N/A 3.21 kg
50AS SCCL JWIS N/A 50AS N/A 50 N/A 15.88 mm N/A 0.02 kg
60AS OFFSET LINK JWIS N/A 60AS N/A 60 N/A 19.05 mm N/A 0.03 kg
60AS RIV 100FT JWIS N/A 60AS N/A 60 N/A 19.05 mm N/A 44.22 kg
60AS RIV 10FT JWIS N/A 60AS N/A 60 N/A 19.05 mm N/A 4.42 kg
60AS SCCL JWIS N/A 60AS N/A 60 N/A 19.05 mm N/A 0.02 kg
80AS OFFSET LINK JWIS N/A 80AS N/A 80 N/A N/A 0.07 kg
80AS RIV 10FT JWIS N/A 80AS N/A 80 N/A N/A 7.69 kg
80AS RIV 50FT JWIS N/A 80AS N/A 80 N/A N/A 38.45 kg
80AS SCCL JWIS N/A 80AS N/A 80 N/A N/A 0.06 kg
1