Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 08B-1 (L85) CR SCCL JWIS | N/A Spring Clip Connecting Link | N/A 08B-1 | N/A 08 | N/A 12.70 mm | N/A 0.01 kg |
| 08B-1(L85)CR RIV 5M JWIS | N/A JWIS Corrosion-Resistant Roller Chains and Conveyor Chains | N/A 08B-1 | N/A 08 | N/A 12.70 mm | N/A 3.44 kg |
| 10B-1(M106SL) OFFSET JWIS | N/A Offset Link | N/A 10B-1, Super Long Life | N/A 10 | N/A 15.88 mm | N/A 3.22 kg |
| 10B-1(M106)CR RIV 5M JWIS | N/A JWIS Corrosion-Resistant Roller Chains and Conveyor Chains | N/A 10B-1 | N/A 10 | N/A 15.88 mm | N/A 0.02 kg |
| 10B-1(M106)CR SCCL JWIS | N/A Spring Clip Connecting Link | N/A 10B-1 | N/A 10 | N/A 15.88 mm | N/A 0.02 kg |
| 12B-1(M127)CR RIV 5M JWIS | N/A JWIS Corrosion-Resistant Roller Chains and Conveyor Chains | N/A 12B-1 | N/A 12 | N/A 19.05 mm | N/A 7.39 kg |
| 12B-1(M127)CR SCCL JWIS | N/A Spring Clip Connecting Link | N/A 12B-1 | N/A 12 | N/A 19.05 mm | N/A 0.02 kg |