
Item # |
Number of Strands |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET D40B11H | N/A 2 | N/A 11 | N/A 2.000 in | N/A 1/2 in | N/A 1 1/2 in |
| SPROCKET D40B12H | N/A 2 | N/A 12 | N/A 2.170 in | N/A 1/2 in | N/A 1 1/2 in |
| SPROCKET D40B13H | N/A 2 | N/A 13 | N/A 2.330 in | N/A 1/2 in | N/A 1 1/2 in |
| SPROCKET D40B14H | N/A 2 | N/A 14 | N/A 2.490 in | N/A 1/2 in | N/A 1 1/2 in |
| SPROCKET D40B15H | N/A 2 | N/A 15 | N/A 2.650 in | N/A 1/2 in | N/A 1 1/2 in |
| SPROCKET D40B16H | N/A 2 | N/A 16 | N/A 2.810 in | N/A 5/8 in | N/A 1 1/2 in |
| SPROCKET D40B17H | N/A 2 | N/A 17 | N/A 2.980 in | N/A 5/8 in | N/A 1 1/2 in |
| SPROCKET D40B18H | N/A 2 | N/A 18 | N/A 3.140 in | N/A 5/8 in | N/A 1 1/2 in |
| SPROCKET D40B19H | N/A 2 | N/A 19 | N/A 3.300 in | N/A 5/8 in | N/A 1 1/2 in |
| SPROCKET D40B20H | N/A 2 | N/A 20 | N/A 3.460 in | N/A 5/8 in | N/A 1 5/8 in |
| SPROCKET D40B21H | N/A 2 | N/A 21 | N/A 3.620 in | N/A 5/8 in | N/A 1 5/8 in |
| SPROCKET D40B22H | N/A 2 | N/A 22 | N/A 3.720 in | N/A 5/8 in | N/A 1 5/8 in |
| SPROCKET D40B23H | N/A 2 | N/A 23 | N/A 3.940 in | N/A 5/8 in | N/A 1 5/8 in |
| SPROCKET D40B24H | N/A 2 | N/A 24 | N/A 4.100 in | N/A 5/8 in | N/A 1 5/8 in |
| SPROCKET D40B25H | N/A 2 | N/A 25 | N/A 4.260 in | N/A 5/8 in | N/A 1 5/8 in |
| SPROCKET D40B26H | N/A 2 | N/A 26 | N/A 4.420 in | N/A 5/8 in | N/A 1 5/8 in |
| SPROCKET D40B30H | N/A 2 | N/A 30 | N/A 5.060 in | N/A 7/8 in | N/A 1 5/8 in |
| SPROCKET D40B35H | N/A 2 | N/A 35 | N/A 5.860 in | N/A 7/8 in | N/A 1 5/8 in |
| SPROCKET D40B36H | N/A 2 | N/A 36 | N/A 6.020 in | N/A 15/16 in | N/A 1 5/8 in |
| SPROCKET D40B40H | N/A 2 | N/A 40 | N/A 6.650 in | N/A 15/16 in | N/A 1 3/4 in |
| SPROCKET D40B45H | N/A 2 | N/A 45 | N/A 7.450 in | N/A 15/16 in | N/A 1 3/4 in |
| SPROCKET D40B48H | N/A 2 | N/A 48 | N/A 7.930 in | N/A 15/16 in | N/A 1 3/4 in |
| SPROCKET D40B54H | N/A 2 | N/A 54 | N/A 8.890 in | N/A 15/16 in | N/A 1 3/4 in |
| SPROCKET D40B60H | N/A 2 | N/A 60 | N/A 9.840 in | N/A 15/16 in | N/A 1 3/4 in |
| SPROCKET E40B11H | N/A 3 | N/A 11 | N/A 2.000 in | N/A 1/2 in | N/A 2 1/8 in |