
Item # |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|
| LF820K325X10FT | N/A LF - Low Friction Acetal Resin | N/A 820 | N/A 82.50 mm | N/A 38.10 mm | N/A 2.54 kg |
| LF820K330X10FT | N/A LF - Low Friction Acetal Resin | N/A 820 | N/A 83.80 mm | N/A 38.10 mm | N/A 2.59 kg |
| LF820K400X10FT | N/A LF - Low Friction Acetal Resin | N/A 820 | N/A 101.60 mm | N/A 38.10 mm | N/A 2.90 kg |
| LF820K450X10FT | N/A LF - Low Friction Acetal Resin | N/A 820 | N/A 114.30 mm | N/A 38.10 mm | N/A 3.13 kg |
| LF820K600X10FT | N/A LF - Low Friction Acetal Resin | N/A 820 | N/A 152.40 mm | N/A 38.10 mm | N/A 3.81 kg |
| LF820K750X10FT | N/A LF - Low Friction Acetal Resin | N/A 820 | N/A 190.50 mm | N/A 38.10 mm | N/A 4.49 kg |
| KV820K325X10FT | N/A KV - Acetel with Kevlar | N/A 820 | N/A 82.50 mm | N/A 38.10 mm | N/A 2.54 kg |
| KV820K450X10FT | N/A KV - Acetel with Kevlar | N/A 820 | N/A 114.30 mm | N/A 38.10 mm | N/A 3.13 kg |
| KV820K600X10FT | N/A KV - Acetel with Kevlar | N/A 820 | N/A 152.40 mm | N/A 38.10 mm | N/A 3.81 kg |
| KV820K750X10FT | N/A KV - Acetel with Kevlar | N/A 820 | N/A 190.50 mm | N/A 38.10 mm | N/A 4.49 kg |