The ELITE Leaf Chains are manufactured from precise iwis roller chain parts according to ISO 606. Special versions and combinations with roller chains are available on request. 
1 - 25 of 109 | Results Per Page | View |
1 2 3 4 5 
Clear Filter

Item Name

  • Connecting Link
  • Leaf Chains Heavy Series BL

Model

Chain Size

Pitch (mm)

Weight (kg)

Item #

Item Name

Model

Chain Size

Pitch

Weight

BL434 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL434 N/A 434 N/A 12.70 mm N/A 34.069 kg
BL434 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL434 N/A 434 N/A 12.70 mm N/A 3.407 kg
BL434 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL434 N/A 434 N/A 12.70 mm N/A 17.035 kg
BL434 CL ELITE N/A Connecting Link N/A BL434 N/A 434 N/A 12.70 mm N/A 0.016 kg
BL446 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL446 N/A 446 N/A 12.70 mm N/A 48.670 kg
BL446 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL446 N/A 446 N/A 12.70 mm N/A 4.867 kg
BL446 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL446 N/A 446 N/A 12.70 mm N/A 24.335 kg
BL446 CL ELITE N/A Connecting Link N/A BL446 N/A 446 N/A 12.70 mm N/A 0.022 kg
BL534 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL534 N/A 534 N/A 15.88 mm N/A 45.627 kg
BL534 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL534 N/A 534 N/A 15.88 mm N/A 4.563 kg
BL534 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL534 N/A 534 N/A 15.88 mm N/A 22.813 kg
BL534 CL ELITE N/A Connecting Link N/A BL534 N/A 534 N/A 15.88 mm N/A 0.026 kg
BL544 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL544 N/A 544 N/A 15.88 mm N/A 54.753 kg
BL544 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL544 N/A 544 N/A 15.88 mm N/A 5.475 kg
BL544 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL544 N/A 544 N/A 15.88 mm N/A 27.377 kg
BL544 CL ELITE N/A Connecting Link N/A BL544 N/A 544 N/A 15.88 mm N/A 0.031 kg
BL546 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL546 N/A 546 N/A 15.88 mm N/A 66.918 kg
BL546 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL546 N/A 546 N/A 15.88 mm N/A 6.692 kg
BL546 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL546 N/A 546 N/A 15.88 mm N/A 33.459 kg
BL546 CL ELITE N/A Connecting Link N/A BL546 N/A 546 N/A 15.88 mm N/A 0.038 kg
BL566 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL566 N/A 566 N/A 15.88 mm N/A 80.603 kg
BL566 10FT ELITE N/A Leaf Chains Heavy Series BL N/A BL566 N/A 566 N/A 15.88 mm N/A 8.060 kg
BL566 50FT ELITE N/A Leaf Chains Heavy Series BL N/A BL566 N/A 566 N/A 15.88 mm N/A 40.302 kg
BL566 CL ELITE N/A Connecting Link N/A BL566 N/A 566 N/A 15.88 mm N/A 0.046 kg
BL588 100FT ELITE N/A Leaf Chains Heavy Series BL N/A BL588 N/A 588 N/A 15.88 mm N/A 106.458 kg
1 - 25 of 109 | Results Per Page | View |
1 2 3 4 5 
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.